Home SHOP Mechanical drive Indexing and positioningSpring plungers Long-Lok slotted spring plunger with ball tip

Long-Lok slotted spring plunger with ball tip

- Material LONG-LOK - Stainless steel 303
- Thread Security, LONG-LOK

Positioning and locating screw LONG-LOK
anti-vibration finish

Material

- Body stainless steel 303

- Ball bright hardened stainless steel 420 with nylon

“Long Lok” threaded lock

- Spring stainless steel


Advantages

- Vibration proof

- High torque required to unscrew

- Mounts securely in any orientation


Applications

- Use where spring plungers are repeatedly

installed and removed
From 9,18 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 +400 
Disc.List -5% -10 % -15% -25% -40% on request 
Part n° CAD Price (excl VAT) Stock Order
BPM10SS/LOK 13,50 € 2
BPM12SS/LOK 22,66 € 1
BPM16SS/LOK 28,43 € 1
BPM3SS/LOK 13,40 € 2
BPM4SS/LOK 9,18 € 2
BPM5SS/LOK 9,26 € 2
BPM6SS/LOK 9,26 € 2
BPM8SS/LOK 11,81 € 2
THE RANGE
LINKED PRODUCTS
Slotted spring plunger with ball tip
Material: Stainless steel 303
Thread: Standard
Plastic slotted spring plunger with ball tip
Material: Plastic body + stainless steel ball
Thread: Standard
Stainless steel slotted spring plunger with ceramic ball tip
Material: 303 Stainless steel body + ceramic ball
Thread: Standard
Spring loaded plunger with ball tip
Material: Stainless steel body
Type: with ball tip

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPM10SS/LOK| BPM12SS/LOK| BPM16SS/LOK| BPM3SS/LOK| BPM4SS/LOK| BPM5SS/LOK| BPM6SS/LOK| BPM8SS/LOK
BPM
https://shop.hpceurope.com/pdf/frPDFauto/BPM_LOK.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..