Home SHOP Mechanical drive Indexing and positioningIndexing plungers Stainless steel locking bolt

Stainless steel locking bolt INOX

- Type With grip - Stainless steel
- Material stainless steel

Threaded body M12-M20X1.5

- With or without possibililty to lock in open position

- Material: Stainless steel

- Locking nut supplied


Uses

- Indexing plungers are used when the indexing pin must be fully retracted.

- Turn the lever through 180° to insert the plunger

- A small pin allows blocking in the open position
From 26,34 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
DIV12-5/SS 26,34 € 2
DIV12-6/SS 26,34 € 2
DIV12-8/SS 26,34 € 2
DIV12x1.5-5/SS 26,34 € 1
DIV12x1.5-6/SS 26,34 € 1
DIV12x1.5-8/SS 26,34 € 1
DIV16-10/SS 29,57 € 2
DIV16-6/SS 29,57 € 2
DIV16-8/SS 29,57 € 2
DIV16x1.5-10/SS 29,57 € 1
DIV16x1.5-6/SS 29,57 € 1
DIV16x1.5-8/SS 29,57 € 1
DIV20-10/SS 36,83 € 2
DIV20-12/SS 36,83 € 2
DIV20-8/SS 36,83 € 1
DIV20x1.5-10/SS 36,83 € 1
DIV20x1.5-12/SS 36,83 € 2
DIV20x1.5-8/SS 36,83 € 1
THE RANGE
LINKED PRODUCTS
Locking bolt support bracket
Attachment: Mounting holes parallel to locating bolt

Locking bolt support bracket
Attachment: Mounting holes at 90° to locating bolt

Locking bolt
Type: with T handle
Material: Stainless steel - thermoplastic
Colour: Grey
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DIV12-5/SS| DIV12-6/SS| DIV12-8/SS| DIV12x1.5-5/SS| DIV12x1.5-6/SS| DIV12x1.5-8/SS| DIV16-10/SS| DIV16-6/SS| DIV16-8/SS| DIV16x1.5-10/SS| DIV16x1.5-6/SS| DIV16x1.5-8/SS| DIV20-10/SS| DIV20-12/SS| DIV20-8/SS| DIV20x1.5-10/SS| DIV20x1.5-12/SS| DIV20x1.5-8/SS
DIV
https://shop.hpceurope.com/pdf/frPDFauto/DIV_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..