l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Linear motion
Linear bearings
Miniature closed linear bearing
Photographs are not contractual
Photographs are not contractual
CAD files
Miniature closed linear bearing
- Serie Miniature
-
Format Closed
-
Material Steel
Product Description
- Minature slide bearing
- Material: steel
Assembly
- Recommended tolerances:
Standard assembly
Shaft: 6µm / -14µm
Housing: 0 / +12µm
Precise assembly
Shaft: -4µm / -9µm
Housing: 0 / +8µm
- Depth of hardening: min. 0.8mm
- Surface hardness: HRc 58-64
- Surface roughness: min. Ra 0.8µm
Product datasheet
Technical file
Technical file
From
35,74 €
(excl VAT)
Discount
Qty
+1
+6
+20
Disc.
List
-10%
on request
Reset filters
Part n°
ØShaft (mm)
Basic dynamic load Case A (N)
Basic static load Case A (N)
L tolerance (µm)
ØD tolerance (µm)
Max. eccentricity (µm)
Ødr tolerance (µm)
CAD
Price (excl VAT)
Stock
Order
LBE3M
3
18,40
39,40
10 (+0/-120)
7 (+0/-8)
4
3 (+0/-8)
39,20 €
2
LBE4M
4
23,50
48,60
12 (+0/-120)
8 (+0/-8)
4
4 (+0/-8)
36,67 €
2
LBE5M
5
51,30
108,00
15 (+0/-120)
10 (+0/-8)
4
5 (+0/-8)
35,74 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Closed linear precision bearing
Serie: Precision - steel
Format: Closed
Material: Steel / steel
Closed linear precision bearing
Serie: Economy range
Format: Closed
Material: Steel
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
| LBE3M| LBE4M| LBE5M
LBE
https://shop.hpceurope.com/pdf/frPDFauto/LBE.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABilles.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABillesFermees.pdf