- Standard part with locknut and knob - Materials: Body: blackened steel Rod: stainless steel - Adjustment. The adjustment ring is calibrated from 0 to 9. The adjustment knob is secured by a set screw which must be slackened with a 1.5mm Allen key before carrying out adjustment (do not remove completely ). After installing the shock absorber, cycle the machine a few times and alter the adjustment so that optimum deceleration is achieved. For hard impact at start of stroke turn ring towards 9, for harder impact at the end of the stroke, turn towards 0. Retighten the set screw. - Max. impact velocity 3,6m/s - Working temperature -12° to +90°C - Stroke end stop and anti-noise buffer are both integrated - Max. side local angle: 2° (except RMSA-900 : 1°)