Spring pin ISO8745

- Type splined ISO 8745
- Material Steel


Info

- ISO standard: Overall length is used (DIN standard: the length is measured between the edges)
From 10,39 € (excl VAT)
Discount
Qty +1  +5 +10 +21 
Disc.List -10% -20 % on request 
Part n° CAD Price (excl VAT) Stock Order
GRP2.5-6-E/B 10,39 € 2
GRP3-24-E/B 12,61 € 1
GRP4-30-E/B 17,72 € 2
GRP6-14-E/B 20,42 € 2
GRP6-30-E/B 28,63 € 2
GRP8-16-E/B 17,93 € 2
GRP8-30-E/B 23,16 € 1
THE RANGE
LINKED PRODUCTS
Slotted spring pin ISO8752
Type: Split ISO 8752
Material: Stainless steel 304

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC

HPC

Follow us !

CONTACT

Engrenages HPC SARL
58, chemin de la Bruyère
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
Ct Meca S.r.l
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..