Spring pin

Spring pin, Type splined ISO 8740 Material Steel


Info

- ISO standard: Overall length is used (DIN standard: the length is measured between the edges)
From 9,87 € (excl VAT)
Discount
Qty +1  +5 +10 +21 
Disc.List -10% -20 % on request 
Part n° CAD Price (excl VAT) Stock Order
GRP2-14-A/B 9,87 € 2
GRP3-16-A/B 11,72 € 2
GRP6-20-A/B 22,05 € 2
THE RANGE
COMPLEMENTARY PRODUCTS
Spring pin
Type: Split ISO 8752
Material: Stainless steel 304
Spring pin
Type: Spiralled ISO 8750
Material: Stainless steel 304

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..