Drawn ground round bar

- Material 100C6 steel bar
- Format Round

100C6 steel bar

- Alloy tool steel for cold working, resists wear and fatigue but sensitive to shocks

- High toughness/ductility, low eformation after heat treatment (in the mass or surface by induction )

- Not recommended for welding

- Tolerance on diameter h7

- Materials:

100C6 steel (1.2067)

In normalised, softened state

Rm: 700/800 N/mm²

Hardness: = 217HB

Density: 7.85

Composition:

Carbone: 0.95 to 1.1%

Manganese: 0.25 to 0.45%

Silicon: 0.15 to 0.35%

Chrome: 1.35 to 1.6%

Sulphur (max): 0.015%

Phosphorous (max): 0.025%

Heat treatment:

Oil quenched between 825 and 875 °C


Applications

- Dowel pins, punches, ejector pins, guide rods, bearings, files, drills, reamers


Info

- Not sold individually, contact us for details
Part n° CAD Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Cylindrical polymer bush
Material: Universal polymer
Type: Cylindrical
Cylindrical sintered bronze bush
Material: Self-lubricating sintered bronze
Diameter: From 2 to 28mm
Type: Cilindrical

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC

HPC

Follow us !

CONTACT

Engrenages HPC SARL
58, chemin de la Bruyère
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
Ct Meca S.r.l
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..