Gas spring

- Material Steel
- Type Preset


- Gas spring

- Works in compression (push) mode

- Operating fluid: Gas (Nitrogen) and oil

- Materials:

Rod: Chrome-plated steel

Body: Steel

Rod end: Nylon

- Spring must be mounted with

piston pointing down

- Size 6: from 50N to 400N

- Size 8: from 100N to 540N


Uses

- Opening of bonnets or boots

- Saves effort
From 148,11 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
GA6060050 148,11 € 2
GA6100080 149,00 € 2
GA6150100 149,00 € 2
GA6200200 152,67 € 1
GA8100100 162,11 € 2
GA8150200 164,53 € 2
GA8200300 167,40 € 2
GA8250400 169,88 € 2
THE RANGE
LINKED PRODUCTS
Straight clevis
Type: Straight clevis for use with a male clevis
Material: Steel
Adjustable gas spring
Material: Steel
Type: Adjustable
Stainless steel gas spring
Material: Stainless steel
Type: Preset
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..