l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Gears
Bevel gears
Bevel gears
Steel bevel gear
Photographs are not contractual
Photographs are not contractual
CAD files
Steel bevel gear
- Ratio 1:1
-
Module 2.50
Product Description
- Module 0.8 to 2.5
- Pressure angle 20°
- Teeth Gleason
- Material: Steel 60C40
- Two gears are required to make a pair
Product datasheet
From
59,36 €
(excl VAT)
Discount
Qty
+1
+6
+20
+50
Disc.
List
-5%
-10 %
on request
Reset filters
Part n°
Z Teeth
E
ØD
ØA
ØM
F
ØP
CAD
Price (excl VAT)
Stock
Order
B2.5-16
16
50
43,50
15
35
36,80
40,00
59,36 €
1
B2.5-20
20
50
54,00
15
40
33,50
50,00
73,99 €
2
B2.5-25
25
50
66,00
15
55
30,50
62,50
84,11 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Stainless steel bevel gear
Ratio: 1:1
Module: 2.50
Material: Stainless steel (304L)
Moulded plastic bevel gear (nylon)
Ratio: 1:1
Module: 2.50
Serie: Economy range
Right angled gearbox
Output torque: from 3 to 10.30 Nm
Type: L
Max. speed: 3000rpm
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
| B2.5-16| B2.5-20| B2.5-25
https://shop.hpceurope.com/pdf/frPDFauto/B.pdf