Home SHOP Mechanical drive FeetArticulated feet Articulated fixable foot, pressed bolt-down base Ø 120

Articulated fixable foot, pressed bolt-down base Ø 120 Stainless steel

- Diameter Ø 120
- Material Inox
- Load Max. 30000N

Tilting foot

- Tilt up to +/- 5° from vertical

- With non-slip sole

- Materials:

Base: Stainless steel sheet 304

Spindle: Stainless steel 304

(nut not supplied)

Sole: Vulcanised NBR rubber, 80° Shore


Advantages

- Easy to secure due to large distance between

shaft and mounting hole


Options

- Other shaft dimensions are available on request
From 74,13 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PAMF120-16-100/SS 74,13 € 1
PAMF120-16-150/SS 76,20 € 1
PAMF120-16-200/SS 79,83 € 1
PAMF120-20-100/SS 76,50 € 1
PAMF120-20-150/SS 79,50 € 1
PAMF120-20-200/SS 83,37 € 1
PAMF120-20-250/SS 88,17 € 1
PAMF120-24-150/SS 88,17 € 1
PAMF120-24-200/SS 92,64 € 1
PAMF120-24-250/SS 99,90 € 1
THE RANGE
LINKED PRODUCTS
Articulated fixable foot with pressed base Ø80
Diameter: Ø 80
Material: Stainless steel
Articulated fixable foot with pressed base Ø80
Diameter: Ø 80
Material: Stainless steel - sanded finish
Articulated foot with sheet metal base Ø80
Type: Articulated foot
Diameter: Ø 80
Load: Max. 10 000N
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PAMF120-16-100/SS| PAMF120-16-150/SS| PAMF120-16-200/SS| PAMF120-20-100/SS| PAMF120-20-150/SS| PAMF120-20-200/SS| PAMF120-20-250/SS| PAMF120-24-150/SS| PAMF120-24-200/SS| PAMF120-24-250/SS
PAMF
https://shop.hpceurope.com/pdf/frPDFauto/PAMF120.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..