Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot with sheet metal base Ø80

Articulated foot with sheet metal base Ø80 INOX

- Type Articulated foot
- Diameter Ø 80
- Load Max. 10 000N


Options

- Other thread dimensions on request

- 316 grade Stainless steel on request

Advantages

- Hygienic special sole for easy cleaning

- Food processing, Pharmaceutical and Chemical Environment
From 39,32 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PAMF80-12-100/EB 39,32 € 1
PAMF80-12-150/EB 41,55 € 1
PAMF80-16-175/EB 45,51 € 1
PAMF80-16-75/EB 39,85 € 1
PAMF80-16-125/EB 42,70 € 1
PAMF80-20-100/EB 45,51 € 1
PAMF80-20-150/EB 48,33 € 1
PAMF80-20-200/EB 52,55 € 1
THE RANGE
LINKED PRODUCTS
Articulated foot with sheet metal base Ø50
Type: Articulated foot
Base diameter: Ø 50
Load: Max. 4 000N
Articulated foot with sheet metal base Ø80
Type: Articulated foot
Diameter: Ø 80
Load: Max. 10 000N
Articulated foot with sheet metal base Ø100
Type: Articulated foot
Diameter: Ø 100
Load: Max. 15 000N
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PAMF80-12-100/EB| PAMF80-12-150/EB| PAMF80-16-175/EB| PAMF80-16-75/EB| PAMF80-16-125/EB| PAMF80-20-100/EB| PAMF80-20-150/EB| PAMF80-20-200/EB
PAMF
https://shop.hpceurope.com/pdf/frPDFauto/PAMF80EB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..