Home SHOP Conveyors and housing Housing accessoriesPull handles Security pull handle

Security pull handle

- Material Thermoplastic

Gripping handle for both pushing and pulling

- Blind handle, without finger hole

- Fixing with screws (not supplied)

- Working T°: -20°C to +110°C

- Material:

Glass fiber reinforced black thermoplastic PP

Orange cap RAL2004


Advantages

- The shape of the handle prevents the complete passage of the fingers

and thus protects them from a shearing effect
From 6,30 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
PSEC110-6 6,30 € 1
THE RANGE
LINKED PRODUCTS
Handle for aluminium profile
Type: Ergonomic handle
Reference: PAP 135
Handle for aluminium profile
Type: Ergonomic handle
Reference: PAP 240
Pull handle - Multi-sector
Fixation: Smooth hole
Colour: Black
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PSEC110-6
PSEC
https://shop.hpceurope.com/pdf/frPDFauto/PSEC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..