Home SHOP Mechanical drive FeetTilting feet Threaded swivel feet

Threaded swivel feet Up to 7700N

- Type Swidel feet without anti-slip plate
- Max load Up to 7700N
- Swiveling range +/-10°

Swivel feet without anti-slip plate

Swiveling range +/-10°

- Material:

Base plastic PA glass fibre reinforced

Spindle steel zinc plated


Assembly

- By forceful interlocking

(mallet or press)
From 2,78 € (excl VAT)
Discount
Qty +1  +10 +20 +40 
Disc.List -10% -15 % on request 
Part n° CAD Price (excl VAT) Stock Order
FAD25-10-20 2,97 € 2
FAD25-10-40 3,19 € 2
FAD25-10-60 3,41 € 2
FAD25-6-20 2,78 € 2
FAD25-6-40 2,88 € 2
FAD25-8-20 3,03 € 2
FAD40-10-40 3,29 € 2
FAD40-10-60 3,51 € 2
FAD40-6-20 2,88 € 2
FAD40-8-20 3,13 € 2
FAD50-10-30 4,90 € 1
FAD50-10-45 5,12 € 2
FAD50-12-45 5,50 € 2
FAD50-6-15 4,87 € 1
FAD50-6-30 6,57 € 1
FAD50-8-25 4,74 € 1
THE RANGE
LINKED PRODUCTS
Articulated foot Ø40
Diameter: Ø 40
Spindle material: Steel
Type: Load up to 11 000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| FAD25-10-20| FAD25-10-40| FAD25-10-60| FAD25-6-20| FAD25-6-40| FAD25-8-20| FAD40-10-40| FAD40-10-60| FAD40-6-20| FAD40-8-20| FAD50-10-30| FAD50-10-45| FAD50-12-45| FAD50-6-15| FAD50-6-30| FAD50-8-25
FAD
https://shop.hpceurope.com/pdf/frPDFauto/FAD.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..