Home SHOP Conveyors and housing Housing accessoriesHinges Roll of hinge without pin

Roll of hinge without pin

- Type Plastic hinge
- Angle 270° opening
- Material Polypropylene

Roll of polymer hinge without pin to be cut to length by the user

- Roll of polymer hinge without pin to be cut to length by the user

- Sold in rolls of 15.25 meters

- Fastening by screws, rivets, nails or staples

- Working temperature range: -40°C to 80°C

-270°opening angle

- Material:

Polypropylene

- Tensile strength 180N/cm


Advantages

- Good resistance to oils, solvents, seawater and most chemical agents

- Good fatigue resistance

- No knots, so no retention of material or possible impurities


Use

- Ideal for horizontal use for hinging a hood
From 287,55 € (excl VAT)
Discount
Qty +1  +3 
Disc.List on request 
Part n° CAD Price (excl VAT) Stock Order
CHASB28-R/W   287,55 € 1
CHASB28-R/N   287,55 € 1
CHASB38-R/W   314,96 € 1
CHASB38-R/N   314,96 € 1
THE RANGE
LINKED PRODUCTS
Hinge without pin
Type : Polymer pin hinge
Opening angle: 270°
Material: Polypropylene
Hinge without pin
Type: Plastic hinge
Angle: 270° opening
Material: Polypropylene

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHASB28-R/W| CHASB28-R/N| CHASB38-R/W| CHASB38-R/N
CHASB
https://shop.hpceurope.com/pdf/frPDFauto/CHAsb28.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..