Hinge without pin

- Type Polymer pin hinge
- Opening angle 270°
- Material Polypropylene

Polymer hinge without pin

- Polymer hinge without pin

- Fastening with screws or rivets.

- Working temperature range: -40°C to 80°C

- 270°opening angle

- Material:

Polypropylene

- Tensile strength 180N/cm



Advantages

- Good resistance to oils, solvents, seawater and most chemical agents

- Also, good fatigue resistance

- No knots, so no retention of material or possible impurities


Use

- Ideal for horizontal use for hinging a hood
From 8,39 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHASB63-76/W 8,39 € 2
CHASB63-76/N 8,39 € 2
THE RANGE
LINKED PRODUCTS
Roll of hinge without pin
Type: Plastic hinge
Angle: 270° opening
Material: Polypropylene

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHASB63-76/W| CHASB63-76/N
CHASB
https://shop.hpceurope.com/pdf/frPDFauto/CHAsb63.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..