Home SHOP Mechanical drive Indexing and positioningMagnetic bush for pin Magnetic bush for pin

Magnetic bush for pin INOX

- Type Fast and light magnetic locking
- Materials Stainless steel


- Magnetic bush

- The pin BDM6-7is held in the bush housing by a magnet which holds it with the specified clamping force.

- Materials:

Body in stainless steel natural finish

Neodymium magnet

- Working temperature range: max 80°C


Assembly

(see pdf)

- Form A: min. plate thickness 6 mm.

- Form B: max. plate thickness 10 mm.

- Form C: plate thickness > 10 mm.

- Form D: blind hole.


Info

- Repeatability +/-0.25m


Accessory

- Pin for magnetic bush BDM6-7
From 0,64 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BDM6-7/DLL 14,07 € 1
DLL-M12-EC/SS 0,64 € 1
DLL-M16-TOOL 23,25 € 1
THE RANGE
LINKED PRODUCTS
Pin for magnetic bush
Type: Fast and light magnetic locking
Materials: Natural finish steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BDM6-7/DLL| DLL-M12-EC/SS| DLL-M16-TOOL
BDM
https://shop.hpceurope.com/pdf/frPDFauto/BDMdll.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..