Home SHOP Mechanical drive Fixing elementsBall pin lifting ring Self-locking ball pin lifting ring for threaded hole

Self-locking ball pin lifting ring for threaded hole

- Type Self-locking
- Working temperature range +250° C


- Self-locking lifting pin for threaded hole
- Quick, simple and robust use as a lifting element with a moving shackle secured against accidental unlocking.

- Working temperature range: 250°C

- Materials:

Axle and shackle: Tempered steel, manganese phosphating

Push button: Aluminium, orange anodised

Threaded elements: Stainless steel 630 hardened

Spring: Stainless steel


Operations

- Press the button to unlock the threaded elements.

- Insert the lifting pin into a threaded hole to lift loads.


Advantage

- Unlike a ring with a thread, no time is wasted screwing and unscrewing


*For a fracture safety coefficient of 5
From 316,76 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BAB10-14/AM 316,76 € 1
BAB12-17/AM 324,85 € 1
BAB16-17/AM 332,94 € 1
THE RANGE
LINKED PRODUCTS
Ball pin lifting ring
Material: Steel
Type: with ball pin

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BAB10-14/AM| BAB12-17/AM| BAB16-17/AM
BAB
https://shop.hpceurope.com/pdf/frPDFauto/BABam.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..