Home SHOP Conveyors and housing Housing accessoriesToggle latches and accessories Rotating bent lever

Rotating bent lever

- Type Common applications
- Material White galvanised steel or stainless steel


- Closure by eccentric cam by turning the butterfly nut

- Automatic return of the butterfly nut by a spring system.

- Model designed to be hung in a recess (use of an AC161 hook is possible but not essential)

- Good tensile strength.

- Easy to operate

- Smaller footprint

- In the open position, the unit folds down completely.

- Very high safety against accidental opening (e.g. during vibration).

- Allows for seamless use and greater flexibility in positioning tolerances.

- Material:

White galvanised steel or stainless steel


Info

- The approximate fitting size: X = 32,7 mm for a tension of about 60 daN.

- Usable hook: AC161
From 0,32 € (excl VAT)
Discount
Qty +1  +10 +20 +50 
Disc.List -3% -5 % on request 
Part n° CAD Price (excl VAT) Stock Order
GT64-ZB   11,44 € 1
GT64-SS   13,80 € 2
AC161-ZB   0,32 € 1
AC161-SS   0,49 € 2
THE RANGE
LINKED PRODUCTS
Rotating bent lever with spring
Type: Increased fitting tolerances
Material: White galvanised steel or stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GT64-ZB| GT64-SS| AC161-ZB| AC161-SS
AC
https://shop.hpceurope.com/pdf/frPDFauto/gt64.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..