l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Handling
Castors
High Temperature Castor
Photographs are not contractual
Photographs are not contractual
High Temperature Castor
- Load up to 200kg
-
Type Fixed
-
Material 304 stainless steel
Product Description
Advantages
- Large storage capacity
- Resist high temperatures (-30°C to +280°C)
Product datasheet
From
36,37 €
(excl VAT)
Discount
Qty
+1
+5
+15
Disc.
List
-5%
on request
Reset filters
Part n°
ØD
B
H
L
M
ØT
Load maximum (kg)
CAD
Price (excl VAT)
Stock
Order
RHT100/PL/F/SS
100
35
126
115x83
80x60
11x9
150
37,08 €
1
RHT125/PL/F/SS
125
40
153
115x83
80x60
11x9
200
84,59 €
1
RHT80/PL/F/SS
80
35
105
115x83
80x60
11x9
125
36,37 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
High Temperature wheel
Load: up to 200kg
Working temp.: -30°C to +280°C
Material: Phenolic resin
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
| RHT100/PL/F/SS| RHT125/PL/F/SS| RHT80/PL/F/SS
RHT
https://shop.hpceurope.com/pdf/frPDFauto/RHTplss.pdf