l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Handling
Wheels
High Temperature wheel
Photographs are not contractual
Photographs are not contractual
High Temperature wheel
- Load up to 200kg
-
Working temp. -30°C to +280°C
-
Material Phenolic resin
Product Description
Advantages
- Large storage capacity
- Resist high temperatures (-30°C to +280°C)
Product datasheet
From
18,10 €
(excl VAT)
Discount
Qty
+1
+5
+15
Disc.
List
-5%
on request
Reset filters
Part n°
ØD
B
C
ØA
Load capacity (kg)
CAD
Price (excl VAT)
Stock
Order
RHT80-35/ML
80
35
40
12
125
18,10 €
1
RHT100-35/ML
100
35
40
12
150
18,32 €
1
RHT125-40/ML
125
40
48
15
200
66,66 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
High Temperature Castor
Load: up to 200kg
Type: Swivel
Material: 304 stainless steel
High Temperature Castor
Load: up to 200kg
Type: Double locking swivel
Material: 304 stainless steel
High Temperature Castor
Load: up to 200kg
Type: Fixed
Material: 304 stainless steel
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
| RHT80-35/ML| RHT100-35/ML| RHT125-40/ML
RHT
https://shop.hpceurope.com/pdf/frPDFauto/RHT.pdf