l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Handling
Chains
Warning chain with red and white links
Photographs are not contractual
Photographs are not contractual
Warning chain with red and white links
- Material Steel
-
Type Long links
Product Description
- Steel chain supplied by the box
- Red and white painted steel
Applications
- Warning, signalling
Info
- Not to be used for lifting applications
Product datasheet
From
130,52 €
(excl VAT)
Discount
Qty
+1
+3
+10
Disc.
List
-10%
on request
Reset filters
Part n°
Chain ØT
P
E
Max carrying load (kg)
Length (m)
Weight (kg)
-
CAD
Price (excl VAT)
Stock
Order
CHN-5/RB/B
5
35
10
155
25
10,50
130,52 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
Straight long link chain
Material: Galvanised steel
Type: Supplied by the box
Quick link
Material: Steel
Carabiner DIN5299 steel
Material: Steel
Metal diameter: 5 to 12mm
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
| CHN-5/RB/B
CHN
https://shop.hpceurope.com/pdf/frPDFauto/CHNrb.pdf