Quick link

- Material Steel


- For joining or closing lengths of chain

- Screw to secure

- Fully tighten to ensure safety CE and SWL

markings

- Material:

Link : Steel Fe430B zinc treated

Nut: Steel A-42-Fm


Info

- SWL: SAFE WORKING LOAD. The Safe Working Load is calculated by dividing the Breaking Strength by a factor of safety of 5.

- Not sold individually, please contact us for details
From 2,81 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +50 
Disc.List -5% -10 % -15% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
MRA1-04   2,81 € 1
MRA1-05   3,20 € 2
MRA1-06   3,77 € 2
MRA1-07   4,75 € 2
MRA1-08   5,47 € 2
MRA1-09   7,38 € 2
MRA1-10   8,19 € 2
MRA1-12   11,85 € 2
THE RANGE
LINKED PRODUCTS
Straight long link chain
Material: Galvanised steel
Type: Supplied by the box
Low cost quick link
Material: Steel
Serie: Economy range
Warning chain with red and white links
Material: Steel
Type: Long links

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MRA1-04| MRA1-05| MRA1-06| MRA1-07| MRA1-08| MRA1-09| MRA1-10| MRA1-12
MRA
https://shop.hpceurope.com/pdf/frPDFauto/MRA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..