l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
350100000
350100000
Home
SHOP
Mechanical drive
Indexing and positioning
Indexing plungers
Indexing plunger
Photographs are not contractual
Photographs are not contractual
CAD files
Indexing plunger
- Material steel class 5.8
-
Type Without lock nut / without slot
Product Description
- Manual indexing bolt
- Exists in 4 different versions
- Materials:
Bolt: Glass reinforced polyamide
Body: Blackened steel (class 5.8)
Tip: Hardened steel
Spring: Steel
- Working temp: -50°C to +130°C
Uses
- Locating and indexing
- Pull to retract locking pin.
- Turn through 90° to retain (Models C + D)
Product datasheet
From
13,46 €
(excl VAT)
Discount
Qty
+1
+6
+20
Disc.
List
-10%
on request
Reset filters
Part n°
Format
D
D1
L
L1
L2
Final load F2 (N)
CAD
Price (excl VAT)
Stock
Order
SLB10-A
A
5
M10 x 1,0
47
17
7
12
13,46 €
2
SLB12-A
A
6
M12 x 1,5
56
20
8
14
14,99 €
2
SLB16-A
A
8
M16 x 1,5
74
26
10
35
18,46 €
2
SLB20-A
A
10
M20 x 1,5
80
28
12
40
19,76 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Indexing plunger - Spacer
Type: Spacer for SLB and SLBS index bolts
Material: Stainless steel
Positioning sleeve for indexing pin
Type: For pin Ø4 to Ø12
Materials: Hardened and burnished steel
Positioning sleeve for indexing pin
Type: For pin Ø4 to Ø12
Materials: Hardened stainless steel
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
| SLB10-A| SLB12-A| SLB16-A| SLB20-A
SLB
https://shop.hpceurope.com/pdf/frPDFauto/SLB.pdf