l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Conveyor parts
Ball transfer units
Ball transfer unit bolt fitting
Photographs are not contractual
Photographs are not contractual
CAD files
Ball transfer unit bolt fitting
- For load Heavy
-
Material Steel body, stainless steel balls
-
Type With threaded stud
Product Description
Ball transfer unit with solid body
Product datasheet
Technical file
From
15,16 €
(excl VAT)
Discount
Qty
+1
+6
+20
+40
+60
Disc.
List
-10%
-15 %
-20%
on request
Reset filters
Part n°
Ødw ball
ØA
B
C
E
ØF
Max load (kg)
CAD
Price (excl VAT)
Stock
Order
BPHT15-25/AS
15
25
46
26
20
M8x1,25
50
15,16 €
1
BPHT22-36/AS
22
36
62,9
37,5
25,4
M12x1,75
180
23,80 €
2
BPHT30-45/AS
30
45
69,2
43,8
25,4
M12x1,75
350
31,38 €
2
BPHT45-62/AS
45
62
107,3
66
41,3
M20x2,5
600
126,74 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Ball transfer unit plain fit
For load: High
Material: Steel body, stainless steel balls
Type: Flush fitting - cylindrical
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
| BPHT15-25/AS| BPHT22-36/AS| BPHT30-45/AS| BPHT45-62/AS
BPHT
https://shop.hpceurope.com/pdf/frPDFauto/BPHT.pdf
https://shop.hpceurope.com/docTech/an/techBillesPorteuses.pdf