Home SHOP Industry sectors Conveyor partsBall transfer units Ball transfer unit light duty

Ball transfer unit light duty

- For load Light
- Material Steel body, steel balls
- Type High profile

Pressed steel ball transfer unit with mounting plate

- With 2 or 4 mounting holes for screws or rivets.

(The BPFL25-55-2F has 2 slots rather than 2 holes to accommodate different centre distances)

- For light loads

- Housing made from pressed steel

- With drainage hole and felt seal.

- Orientation: horizontal with ball upwards

- Max. speed: 1m/s

- Working temperature range: -20 to +70°C

- Materials:

BPL: galvanised steel body and steel balls

BPL/SS: stainless steel body and stainless steel 420 balls
From 7,46 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
BPLF25-45-2F 7,46 € 2
BPLF38-67-4 22,56 € 1
THE RANGE
LINKED PRODUCTS
Ball transfer unit light duty
For load: Light
Material: Steel body, steel balls
Type: Flush fitting
Ball transfer unit push fit
For load: Light
Material: Steel body, steel balls
Type: Flush fitting

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPLF25-45-2F| BPLF38-67-4
BPLF
https://shop.hpceurope.com/pdf/frPDFauto/BPLF.pdf
https://shop.hpceurope.com/docTech/an/techBillesPorteuses.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..