Home SHOP Conveyors and housing Conveyor partsBall transfer units Ball transfer unit push fit

Ball transfer unit push fit

- For load Heavy
- Material Steel body, steel balls
- Type Flush fitting with flange

Ball transfer unit with solid body

- Carrying ball for handling solid body

- For heavy loads

- Machined bodies and covers

- Lubricated for life

- Orientation: horizontal with ball upwards

- Unique drainage hole

- Max. speed: 1.5m/s

- Working temperature range: -30 to +100°C

- Materials:

BPHF: galvanised steel body and chrome steel ball


Advantages

- Good resistance to shocks

- Optional clips compensate for irregularities in seat bore diameter


Accessoires

- BPHFclip mounting clip
From 6,28 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
BPHF15-24 6,28 € 2
BPHF22-36 12,26 € 2
BPHF30-45 19,41 € 2
BPHF45-62 62,79 € 2
THE RANGE
LINKED PRODUCTS
Clip for ball transfer unit
Type: Insert clip - Installing from above
Fixing: Installing from above
Material: Steel
Ball transfer unit push fit
For load: Light
Material: Plastic
Type: Flange mounting

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPHF15-24| BPHF22-36| BPHF30-45| BPHF45-62
BPHF
https://shop.hpceurope.com/pdf/frPDFauto/BPHF.pdf
https://shop.hpceurope.com/docTech/an/techBillesPorteuses.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..