Home SHOP Mechanical drive Housing accessoriesToggle latches and accessories Sprung toggle latch with connecting link

Sprung toggle latch with connecting link

- Serie Standard
- Material Steel


- Closed by latching

- High strength

- Lever locks on the mounting bracket

(Especially useful in case of vibration).

- Can be locked

- “Ammunition box” style clasp

- Materials:

White zinc plated steel

18/8 stainless steel, natural finish


Installation

- Approximate mounting dimension: Using an AC157

catch plate, X = 94 mm for a tension of about

150daN (for the long version)


Accessories

- AC156-ZB, AC156-SS, AC157-ZB and AC157-SS

catch plates

From 3,14 € (excl VAT)
Discount
Qty +1  +51 +101 +250 +400 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
GE32-ZB 3,14 € 2
THE RANGE
LINKED PRODUCTS
Strike for toggle latch
Wide: 25.5mm
Material: Steel
Type: Right angled
Strike for toggle latch
Wide: 25.5mm
Material: Steel
Type: Flat
Toggle latches
Serie: With padlock-holder
Material: Steel
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GE32-ZB
GE
https://shop.hpceurope.com/pdf/frPDFauto/GE32.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..