Home SHOP Conveyors and housing HandlingCastors Swivel castor with central hole

Swivel castor with central hole

- Type Steel - rubber - with double brake
- Load up to 215kg
- Secured Yes

Industrial wheel suitable for loads up to 215kg
From 16,97 € (excl VAT)
Discount
Qty +1  +10 +30 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RBN80/TC/PDB 16,97 € 2
RBN100/TC/PDB 17,92 € 1
RBN125/TC/PDB 20,87 € 1
RBN150/TC/PDB 26,42 € 1
RBN160/TC/PDB 41,29 € 1
RBN200/TC/PDB 47,79 € 1
THE RANGE
LINKED PRODUCTS
Wheel
Material: Rubber tyre - Polypropylene rim
Load: For loads up to 215Kg
Swivel castor with double brake
Type: Steel - grey rubber
Load: up to 110kg
Secured: Yes
Swivel castor with double brake
Material: Polyurethane - Aluminium rim (Free running)
Load: For loads up to 350Kg
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RBN80/TC/PDB| RBN100/TC/PDB| RBN125/TC/PDB| RBN150/TC/PDB| RBN160/TC/PDB| RBN200/TC/PDB
RBN
https://shop.hpceurope.com/pdf/frPDFauto/RBNtc.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..