Home SHOP Conveyors and housing HandlingCastors Swivel castor with double brake

Swivel castor with double brake

- Type Steel - Polyamide
- Load up to 600kg
- Secured Yes

Industrial wheel suitable for loads up to 600kg
From 12,37 € (excl VAT)
Discount
Qty +1  +10 +30 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RPC80/PL/PDB 12,37 € 2
RPC100/PL/PDB 13,28 € 2
RPC125/PL/PDB 18,42 € 2
RPC150/PL/PDB 26,37 € 1
RPC160/PL/PDB 39,37 € 1
RPC200/PL/PDB 45,04 € 1
THE RANGE
LINKED PRODUCTS
Wheel
Material: Polyamide
Load: For loads up to 600Kg
Swivel castor with double brake
Material: Polyurethane - Aluminium rim (Free running)
Load: For loads up to 350Kg
Swivel castor with double brake
Type: Steel - grey rubber
Load: up to 110kg
Secured: Yes
Swivel castor with double brake
Type: Steel - rubber
Load: up to 215kg
Secured: Yes

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RPC80/PL/PDB| RPC100/PL/PDB| RPC125/PL/PDB| RPC150/PL/PDB| RPC160/PL/PDB| RPC200/PL/PDB
RPC
https://shop.hpceurope.com/pdf/frPDFauto/RPCpl.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..