Home SHOP Power transmission Motor-gearboxesMechanical speed variator Mechanical speed variator

Mechanical speed variator

- Motor power from 0,18 to 1,5kW
- With 4 pole motor, 1,400 RPM 230/400V
- Reduction ratio 1:5


- Reduction ratio 1:5

- With 4 pole motor, 1,400 RPM 230/400V

- B5 mounting flange

- Materials:

Aluminium for sizes 02, 05 and 10

Cast iron for size 20

- Paint : grey RAL 9022


Advantages

- Simple speed adjustment by a mechanical handle

- Good efficiency


Use

- The drives are supplied with lubrication for horizontal use

- Attention: supplied with motor only

- Do not adjust the handle when the motor-drive is not connected

to the final device: risk of irreversible damage.
From 419,68 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
CHV02-0.18 419,68 € 1
CHV02-0.22 428,32 € 1
CHV05-0.37 512,33 € 1
CHV10-0.75 681,99 € 1
CHV20-1.10 1 012,03 € 1
CHV20-1.50 1 058,11 € 1
THE RANGE
LINKED PRODUCTS
Asynchronous AC motor 0.09kW
Power (kW): 0.09kW
Torque: up to 0.64Nm
Supply: three phase
Worm and wheel gear reducer
Output torque: up to 57 Nm
Input: shaft
Type: CHMR
Worm and wheel gear reducer
Output torque: up to 107 Nm
Input: blind bore (female)
Type: CHM

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHV02-0.18| CHV02-0.22| CHV05-0.37| CHV10-0.75| CHV20-1.10| CHV20-1.50
CHV
https://shop.hpceurope.com/pdf/frPDFauto/CHV.pdf
https://shop.hpceurope.com/docTech/an/CHVTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..