l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
250400000
250400000
Home
SHOP
Power transmission
Wood industry
Worm and wheel gearboxes
Worm and wheel gear reducer
Photographs are not contractual
Photographs are not contractual
CAD files
Worm and wheel gear reducer
- Output torque up to 57 Nm
-
Input shaft
-
Type CHMR
Product Description
- Ratios from 7.5:1 to 100:1
- Output backlash: NC
- Max. input speed: 2800 rpm
- Materials:
Casing: aluminium
Screws: treated steel 20CR
Wheel: bronze CuSn12 (cast iron hub 6500)
- Lubrication: synthetic oil ISO VG320
- Weight: 2.3 kg
Accessories
- Output shaft CHM40-X and CHM40-DX
- Torque arm CHM40-BR
Product datasheet
Technical file
Technical file
From
169,55 €
(excl VAT)
Discount
Qty
+1
+3
+6
Disc.
List
-20%
on request
Reset filters
Part n°
Ratio
Max. input speed (rpm)
Max. output speed (rpm)
Efficiency at 900rpm
CAD
Price (excl VAT)
Stock
Order
CHMR40-10
10:1
2800
280,00
NC
169,55 €
2
CHMR40-100
100:1
2800
28,00
NC
169,55 €
2
CHMR40-15
15:1
2800
186,66
NC
169,55 €
1
CHMR40-20
20:1
2800
140,00
NC
169,55 €
2
CHMR40-25
25:1
2800
112,00
NC
169,55 €
2
CHMR40-30
30:1
2800
93,33
NC
169,55 €
2
CHMR40-40
40:1
2800
70,00
NC
169,55 €
2
CHMR40-50
50:1
2800
56,00
NC
169,55 €
1
CHMR40-60
60:1
2800
46,66
NC
169,55 €
2
CHMR40-7
7,5:1
2800
373,33
NC
169,55 €
2
CHMR40-80
80:1
2800
35,00
NC
169,55 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Shaft for worm and wheel reducer CHMR and CHM
Type: CHMR and CHM gearboxes single sided output shaft
Reaction arm
Type: CHM and CHMR gear reducers reaction arm
Mechanical speed variator
Motor power: from 0,18 to 1,5kW
With: 4 pole motor, 1,400 RPM 230/400V
Reduction ratio: 1:5
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
| CHMR40-10| CHMR40-100| CHMR40-15| CHMR40-20| CHMR40-25| CHMR40-30| CHMR40-40| CHMR40-50| CHMR40-60| CHMR40-7| CHMR40-80
CHMR
https://shop.hpceurope.com/pdf/frPDFauto/CHMR40.pdf
https://shop.hpceurope.com/docTech/an/TechCHM-CHMR.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf