Home SHOP Mechanical drive Wire rope fittingsPad eye plates Pad eye on mounting plate round

Pad eye on mounting plate round

- Material Stainless steel
- Type Round

Screwed mounting plate
From 4,09 € (excl VAT)
Discount
Qty +1  +20 +40 +60 +80 +100 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
PPR5-13/SS   4,09 € 2
PPR6-17/SS   5,89 € 2
PPR8-20/SS   9,32 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel cable
Material: Stainless steel
Type: 7x7
Stainless steel flat cable clamp
Material: Stainless steel
Version: Dual
Type: Flat
Stainless steel carabiner
Material: Stainless steel
Metal diameter: 5 to 12mm
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PPR5-13/SS| PPR6-17/SS| PPR8-20/SS
PPR
https://shop.hpceurope.com/pdf/frPDFauto/PPRss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..