Home SHOP Mechanical drive Wire rope fittingsCable clamps Stainless steel flat cable clamp

Stainless steel flat cable clamp

- Material Stainless steel
- Version Dual
- Type Flat


- Fitting elements

- Flat cable clamp with single or dual bolts

- Material:

Clamp: Stainless steel 316 plated steel Fe360B


Info

- Not sold individually, please contact us

for details
From 9,07 € (excl VAT)
Discount
Qty +1  +3 +6 +9 +12 +15 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
SCA2-02/SS/B   9,07 € 2
SCA2-03/SS/B   12,07 € 2
SCA2-04/SS/B   16,53 € 2
SCA2-05/SS/B   20,91 € 2
SCA2-06/SS/B   29,42 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel cable
Material: Stainless steel
Type: 7x7
Pad eye on mounting plate round
Material: Stainless steel
Type: Round
Stainless steel wire thimble
Material: Stainless steel
Type: For stainless steel cable
PVC covered galvanised steel cable
Material: Galvanised steel with transparent PVC
Type: 7x7 or 7x19

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SCA2-02/SS/B| SCA2-03/SS/B| SCA2-04/SS/B| SCA2-05/SS/B| SCA2-06/SS/B
SCA
https://shop.hpceurope.com/pdf/frPDFauto/SCA_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..