Home SHOP Power transmission Assembly partsLocking rings Locking rings in steel

Locking rings in steel

- Material Steel
- Type Single element
- Type Conforms to DIN705, solid

Cylindrical locking ring conforming to DIN705

- Cylindrical locking ring conforming to DIN705

- Secured using a set screw (DIN914)

- Materials:

Steel, natural finish

303 stainless steel, natural finish


Advantages

- Allows a stop or an axial block to be quickly added to a shaft


Info

- Alternative bores available
From 0,99 € (excl VAT)
Discount
Qty +1  +5 +10 +25 +50 
Disc.List -6% -12 % -18% on request 
Part n° CAD Price (excl VAT) Stock Order
BAG0-006 0,99 € 2
BAG0-008 1,11 € 2
BAG0-010 1,41 € 2
BAG0-012 1,59 € 2
BAG0-015 1,78 € 2
BAG0-016 1,88 € 2
BAG0-020 2,40 € 2
BAG0-025 3,66 € 2
BAG0-030 4,79 € 2
BAG0-035 6,50 € 1
BAG0-040 9,52 € 1
BAG0-050 14,27 € 1
THE RANGE
LINKED PRODUCTS
Steel Clamping collar
Material: Steel
Type: Single element
Serie: Budget
Stainless steel Clamping collar
Material: Stainless steel
Type: 2 elements
Serie: Budget

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BAG0-006| BAG0-008| BAG0-010| BAG0-012| BAG0-015| BAG0-016| BAG0-020| BAG0-025| BAG0-030| BAG0-035| BAG0-040| BAG0-050
BAG
https://shop.hpceurope.com/pdf/frPDFauto/BAG0.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..