l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Screws
Washers
Plain washer
Photographs are not contractual
Photographs are not contractual
CAD files
Plain washer
DIN125
- Material Steel
Product Description
Conforms to DIN125
- Material:
Zinc plated steel
Stainless steel A2 303/304 (working temperature: up to +430°C)
- Sold by the packet
Option
- Also available in stainless steel 316 (A4)
Product datasheet
From
2,56 €
(excl VAT)
Discount
Qty
+1
+6
+11
Disc.
List
-10%
on request
Reset filters
Part n°
For screws ØM
ØD
L
Qty per batch
CAD
Price (excl VAT)
Stock
Order
WM-2/B
M2
5
0,3
200
4,33 €
2
WM-2.5/B
M2,5
6
0,5
200
2,56 €
2
WM-3/B
M3
7
0,5
200
2,71 €
2
WM-4/B
M4
9
0,8
200
3,09 €
2
WM-5/B
M5
10
1
100
3,86 €
2
WM-6/B
M6
12
1,6
100
3,02 €
2
WM-8/B
M8
16
1,6
100
4,36 €
2
WM-10/B
M10
20
2
100
5,11 €
2
WM-12/B
M12
24
2,5
100
13,26 €
2
WM-14/B
M14
28
2,5
100
10,00 €
2
WM-16/B
M16
30
3
100
16,22 €
1
WM-20/B
M20
37
3
100
19,27 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Hexagonal headed bolts
Material: Steel class 8.8
Hexagonal nut DIN934
Material: Steel (Class 6|8|)
Dual-thread screw wood/metal
Material: Steel
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
| WM-2/B| WM-2.5/B| WM-3/B| WM-4/B| WM-5/B| WM-6/B| WM-8/B| WM-10/B| WM-12/B| WM-14/B| WM-16/B| WM-20/B
WM
https://shop.hpceurope.com/pdf/frPDFauto/SHW.pdf