Home SHOP Mechanical drive Indexing and positioningSpring plungers sensing elements Spring plunger

Spring plunger

- Type With sensor adaptor
- Use Positioning with built in position detection


- Spring plunger with sensor adaptor

- specially designed for flush fitting inductive

proximity sensors.

- Robust, compact design with fine pitch thread

- Switching point is adjusted via the position

of the sensor

- Sensitivity of switching point can be adjusted

over the entire stroke.

- Materials:

Body and pin: Stainless steel 1.4305

Spring: Stainless steel

Nut: Nickel plated brass (ISO 4035)


Application

- Positioning with built in position detection


Info

- Detector not supplied
From 65,63 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PDD-M12C-M8C 65,63 € 1
PDD-M16C-M12C 79,32 € 1
THE RANGE
LINKED PRODUCTS
Actuating plunger
Type: Non-rotating detector shaft
Type: With round headed end

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PDD-M12C-M8C| PDD-M16C-M12C
PDD
https://shop.hpceurope.com/pdf/frPDFauto/PDD.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..