l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
250900000
250900000
Home
SHOP
Power transmission
Angle transmission gearboxes
Manual gearboxes
Manual bevel gearbox
Photographs are not contractual
Photographs are not contractual
CAD files
Manual bevel gearbox
- Type Bevel
-
Manual torque Up to 6Nm
Product Description
Manually operated bevel gearbox
- Manually operated bevel gearbox
- Ratios from 1:1 to 2:1
- Materials:
Housing: Glass fibre reinforced PA6
Bevel gears: Case hardened steel
.Accessories.
- MBEX handle
- AHEX hexagonal shaft
Info
- Not suitable for motorised applications
Product datasheet
From
61,48 €
(excl VAT)
Discount
Qty
+1
+10
+25
+50
Disc.
List
-5%
-15 %
on request
Reset filters
Part n°
Ratio
Input
Output
Max torque (Nm)
CAD
Price (excl VAT)
Stock
Order
RAM35-1
1:1
hex 7mm
hex 7mm
6
73,90 €
2
RAM35-2
2:1
hex 7mm
hex 7mm
6
61,48 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Hexagonal shaft
Type: Hexagonal shaft
Standard: DIN176
Hexagonal ended handle
Type: Hexagonal ended handle
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
| RAM35-1| RAM35-2
RAM
https://shop.hpceurope.com/pdf/frPDFauto/RAM35.pdf