Home SHOP Gears Sprockets and chainsChain tensioners Automatic chain tensioner

Automatic chain tensioner

- Type With wide guide

Tensioner for single chain

- Tensioner for single chain

- Materials:

Housing: polyamide reinforced with

30% glass fibre

Profile: Green HD1000 polyethylene

Machine column: Black HD500 polyethylene

Screws and springs: stainless steel 304L


Adjustment

- Tension pressure can be reduced by loosening

the springs, see instruction sheet
From 126,26 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
TCL-AR-06B1 126,26 € 1
TCL-AR-08B1 126,26 € 1
TCL-AR-10B1 126,26 € 1
TCL-AR-12B1 126,26 € 1
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Steel
Pitch: 4 to 19.05mm (DIN 8187)
Single chain supplied by the metre
Material: Stainless steel
Pitch: 9.52 à 19.05mm (DIN 8187)
Chain sprocket - steel
Pitch: 12.7mm (DIN08B-1)
Roller diameter: 8.51mm
Serie: Economy range
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| TCL-AR-06B1| TCL-AR-08B1| TCL-AR-10B1| TCL-AR-12B1
TCL
https://shop.hpceurope.com/pdf/frPDFauto/TCLar.pdf
https://shop.hpceurope.com/docTech/an/TCTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..