l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Driving screws
Ball screw nut
Cylindrical ballscrew nut
Photographs are not contractual
Photographs are not contractual
CAD files
Cylindrical ballscrew nut
- Type Cylindrical nut - Multiple starts
Product Description
- Nut for ballscrew
- Multiple starts
- Axial backlash: 0.2mm
- Material:
16 MnCr5 or 100Cr6
Accessory
- See KGS ballscrew (the pitch and the diameter must be identical to those of the nut)
Product datasheet
Technical file
From
411,75 €
(excl VAT)
Discount
Qty
+1
+2
+6
+11
Disc.
List
-7%
-13 %
on request
Reset filters
Part n°
For screw Ø
Movement per rev (mm)
Dynamic load C (kN)
Static load Co (kN)
øD1g6
L1
BxT
CAD
Price (excl VAT)
Stock
Order
GBM-Z-2020-RH
20
20
9
19,1
35
30
5x3
411,75 €
1
GBM-Z-2050-RH
20
50
7,9
19
35
56
5x2
450,10 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Ballscrew, supplied by the metre
Type: Rolled ballscrew, per metre
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
| GBM-Z-2020-RH| GBM-Z-2050-RH
GBM
https://shop.hpceurope.com/pdf/frPDFauto/GBMz.pdf
https://shop.hpceurope.com/docTech/an/VisAbilleTech.pdf