Spring hinge

- Fixing screwed
- Type opening or closing

Automatic opening or closing of a door or panel

- Automatic opening or closing of a door or panel

- Resists humidity

- Elegant design

- Low play

- Max opening angle 180°

- Working temp range: -20° to 80 °C

- Fixed using DIN912 screws (not supplied)

- Materials:

Black or natural finish aluminium

Centre: PA6.6 polyamide

Washer: POM

Spring: steel

- 0.35 Nm version is guaranteed for 30,000

operations

- 1.30 Nm version is guaranteed for 10,000

operations


Applications

- Opening doors or covers

- Industrial machines

- Metallic furniture

- Medical equipment
From 29,04 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHAR6755-L-AG 29,04 € 2
CHAR6755-L-AN 29,04 € 1
CHAR6755-H-AG 31,56 € 2
CHAR6755-H-AN 31,56 € 2
CHAR6755-H-AG-F 36,99 € 2
CHAR6755-H-AN-F 36,99 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHAR6755-L-AG| CHAR6755-L-AN| CHAR6755-H-AG| CHAR6755-H-AN| CHAR6755-H-AG-F| CHAR6755-H-AN-F
CHAR
https://shop.hpceurope.com/pdf/frPDFauto/CHAR.pdf
https://shop.hpceurope.com/docTech/an/TechCharniereRessort.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..