Home SHOP Mechanical drive Indexing and positioningBall pins 303 Stainless steel ball pin

303 Stainless steel ball pin INOX

- Material 303 Stainless steel
- Use for an easy and quick locking


- Self locking

- Materials:

Body: Stainless steel 303

Spring: Stainless steel

Handle: PA6 plastic

- Working temp: -30°to 80°C


Advantages

- Press to unlock, Quick to insert, block change and stop

- Simply and easily released when performing

repetitive operations

- Corrosion resistant

- Resists high loads

- Ergonomic handle

- Handle designed to avoid accidental blocking


Accessory

- CDR retaining cable.Options

- Possibility of different colour combinations

- BAB Ball pin manufactured from hardened

stainless steel (630) offers increased double

shear strength
From 27,49 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BAB10-20/SS 46,55 € 2
BAB10-25/SS 46,55 € 2
BAB10-30/SS 48,80 € 1
BAB10-35/SS 48,80 € 1
BAB10-40/SS 48,80 € 1
BAB10-45/SS 48,80 € 2
BAB10-50/SS 48,80 € 2
BAB10-60/SS 51,36 € 2
BAB12-25/SS 47,37 € 2
BAB12-30/SS 49,58 € 2
BAB12-35/SS 49,58 € 2
BAB12-40/SS 49,58 € 2
BAB12-45/SS 49,58 € 2
BAB12-50/SS 49,58 € 2
BAB12-60/SS 52,16 € 2
BAB12-70/SS 52,16 € 2
BAB12-80/SS 54,34 € 1
BAB16-30/SS 84,81 € 1
BAB16-35/SS 84,81 € 1
BAB16-40/SS 84,81 € 1
BAB16-45/SS 84,81 € 1
BAB16-50/SS 84,81 € 1
BAB16-60/SS 91,42 € 2
BAB16-70/SS 91,42 € 1
BAB16-80/SS 96,86 € 1
BAB5-10/SS 27,49 € 2
BAB5-15/SS 27,49 € 2
BAB5-20/SS 27,49 € 2
BAB5-25/SS 27,49 € 1
BAB5-30/SS 29,00 € 1
BAB6-10/SS 27,60 € 2
BAB6-15/SS 27,60 € 2
BAB6-20/SS 27,60 € 1
BAB6-25/SS 27,60 € 2
BAB6-30/SS 29,00 € 2
BAB6-35/SS 29,00 € 2
BAB6-40/SS 29,00 € 2
BAB6-45/SS 29,00 € 2
BAB6-50/SS 29,00 € 2
BAB8-20/SS 29,77 € 2
BAB8-25/SS 29,77 € 2
BAB8-30/SS 32,10 € 2
BAB8-35/SS 32,10 € 2
BAB8-40/SS 32,10 € 2
BAB8-45/SS 32,10 € 2
BAB8-50/SS 32,10 € 2
THE RANGE
LINKED PRODUCTS
Retaining cable for ball pin
Type: Retaining cable

Ball pin socket
Type: Mounting collar with a round flange
For use: on thin sheet metal
Material: stainless steel
Ball pin socket
Type: Mounting collar with a oval flange
For use: on thin sheet metal
Material: stainless steel
Hardened Stainless steel ball pin
Material : Stainless steel hardened
Use : For an easy and quick locking

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BAB10-20/SS| BAB10-25/SS| BAB10-30/SS| BAB10-35/SS| BAB10-40/SS| BAB10-45/SS| BAB10-50/SS| BAB10-60/SS| BAB12-25/SS| BAB12-30/SS| BAB12-35/SS| BAB12-40/SS| BAB12-45/SS| BAB12-50/SS| BAB12-60/SS| BAB12-70/SS| BAB12-80/SS| BAB16-30/SS| BAB16-35/SS| BAB16-40/SS| BAB16-45/SS| BAB16-50/SS| BAB16-60/SS| BAB16-70/SS| BAB16-80/SS| BAB5-10/SS| BAB5-15/SS| BAB5-20/SS| BAB5-25/SS| BAB5-30/SS| BAB6-10/SS| BAB6-15/SS| BAB6-20/SS| BAB6-25/SS| BAB6-30/SS| BAB6-35/SS| BAB6-40/SS| BAB6-45/SS| BAB6-50/SS| BAB8-20/SS| BAB8-25/SS| BAB8-30/SS| BAB8-35/SS| BAB8-40/SS| BAB8-45/SS| BAB8-50/SS
BAB
https://shop.hpceurope.com/pdf/frPDFauto/BABss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..