Male wing knob

- Material Technopolymer with stainless steel spindle


- Male wing knob

- For manual tightening

- Material:

Matt black polyamide

Threaded shaft: stainless steel


Info

- Not sold individually
From 5,29 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 +200 
Disc.List -5% -10 % -15% -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GGP34-M6-20/SS 5,29 € 2
GGP34-M6-30/SS 5,56 € 1
THE RANGE
LINKED PRODUCTS
Female wing knob
Type: With blind thread

Female wing knob
Type: Fully threaded

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GGP34-M6-20/SS| GGP34-M6-30/SS
GGP
https://shop.hpceurope.com/pdf/frPDFauto/GGP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..