Home SHOP Conveyors and housing Housing accessoriesHinges Adjustable friction hinges

Adjustable friction hinges

- Type Friction
- Material Aluminium

Screw-on front hinge

- Materials :

Aluminium

Sleeve : POM

Adjustable screw : Stainless steel A2

- Plain or black anodised finish

- Holding force : 0 to 5 Nm max

- Adjusts using 4mm Allen key

- Withstands 6000N

- Shear force : 5000N

- Working temp range -20 to 80°C


Advantages

- Adjustable holding force

- Aesthetic hinge
From 19,95 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHAFR6555/AI 19,95 € 2
CHAFR6555/AN 25,85 € 1
THE RANGE
LINKED PRODUCTS
Square hinge with riveted pin, drilled
Type: Square with riveted pin, drilled
Material: Stainless steel
Spring hinge
Fixing: screwed
Type: opening or closing
Miniature friction hinge
Type: Friction
Material: White acetal
Miniature friction hinge
Type: Friction
Material: Black acetal

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHAFR6555/AI| CHAFR6555/AN
CHAFR
https://shop.hpceurope.com/pdf/frPDFauto/CHAFR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..