Home SHOP Linear guidance parts Drive and adjustment modulesScrewjacks and accessories Screwjack with travelling screw

Screwjack with travelling screw

- Type with translating screw
- Nominal force 20,000N
- Screw Ø TR26 x 6


- Standard stroke length: 100mm

- Material:

Body: Iron GGG50

- Weight (without screw): 7.8 kg

- Weight of screw: 0.34 kg /100mm

- Lubrication: Grease (150g required)


Accesssories

- Plate SVT20-PLATEAU

- Clevis SVT20-CHAPE
Part n° CAD Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Clevis for screwjack
Accessory: Clevis

Screwjack with travelling nut
Type: with moving nut
Nominal force: 20,000N
Screw Ø: TR26 x 6
Screwjack – pivot mounting
Accessory: Pivoting bracket

Steel leadscrew
Material: Medium carbon steel - 1 thread

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
SVT
https://shop.hpceurope.com/pdf/frPDFauto/SVT20.pdf
https://shop.hpceurope.com/docTech/an/TechSVT-SVR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..