Home SHOP Precision gears Precision worms and wheelsWorm - precision range Worm - precision range

Worm - precision range

- Material Steel
- Module 0.5
- Quality Grade 7e DIN 58405


- Quality grade 7e DIN 58405

- Pressure angle: 20°

- Material:

Pre-treated steel 35NCD6, 28 HRC

- Tooth thickness conforms to DIN 58405


Info

- Torque figures are for 100 rpm and are

given as a guide only.
From 63,56 € (excl VAT)
Discount
Qty +1  +6 +19 +50 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PSW0.5-1 112,60 € 1
PSW0.5-2 112,60 € 1
PSW0.5-3 112,60 € 1
PSW0.5-4 112,60 € 1
PW0.5-1 63,56 € 1
PW0.5-2 63,56 € 1
PW0.5-3 63,56 € 1
PW0.5-4 63,56 € 1
THE RANGE
LINKED PRODUCTS
Wheel - precision range
Material: Bronze
Module: 0.5
Quality: Grade 7e DIN 58405
Worm and wheel set
Material: Non hardened steel
Module: 0.5
Pitch: 1.571mm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PSW0.5-1| PSW0.5-2| PSW0.5-3| PSW0.5-4| PW0.5-1| PW0.5-2| PW0.5-3| PW0.5-4
PSW
https://shop.hpceurope.com/pdf/frPDFauto/PW_PWG05.pdf
https://shop.hpceurope.com/docTech/an/techPrecisionRouesEtVisSansFin.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..