Home SHOP Conveyors and housing DetectionCell carrier assembly Cell carrier assembly

Cell carrier assembly INOX

- Supplied Ready assembled


- Assembly comprises one base, two rods, one cross clamp and a cell carrier

- Material: reinforced polyamide

Rods: stainless steel (304) tube

Screws: stainless steel


Info

- Can be mounted on PRF aluminium profile
From 33,66 € (excl VAT)
Discount
Qty +1  +25 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PCP10-150   33,66 € 2
THE RANGE
LINKED PRODUCTS
Adjustable cross clamp
Type: Adjustable
Tubes: 2 round or square
Type of clamping: Set screw
Fixed tube carrier
Type: Fixed Ø10 to Ø14

Adjustable cross clamp
Type: Adjustable
Tubes: 2 round
Type of clamping: Handle
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PCP10-150
PCP
https://shop.hpceurope.com/pdf/frPDFauto/PCP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..