l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Housing accessories
Clevis
Male clevis end
Photographs are not contractual
Photographs are not contractual
CAD files
Male clevis end
- Material Steel short
Product Description
Clevis of linkage
- Clevis of linkage
- Threaded end piece for clevis conforming to
DIN71752, short version
- Steel 11SMnPb30+C, galvanised
Product datasheet
Technical file
From
2,19 €
(excl VAT)
Discount
Qty
+1
+10
+20
+50
Disc.
List
-10%
-15 %
on request
Reset filters
Part n°
ØD1 H9
ØD2
B
A1h11
L1 (+/-0,5)
L2 (+/-0,3)
L4 (+/-0,2)
CAD
Price (excl VAT)
Stock
Order
CLM-10
10
M10x1,5
10
20
52
40
25,0
8,61 €
1
CLM-12
12
M12x1,75
12
24
62
48
30,0
11,36 €
2
CLM-16
16
M16x2
16
32
83
64
40,0
21,40 €
2
CLM-4
4
M4x0,7
4
8
21
16
10,0
2,19 €
2
CLM-5
5
M5x0,8
5
10
26
20
12,5
3,00 €
2
CLM-6
6
M6x1
6
12
31
24
15,0
2,35 €
2
CLM-8
8
M8x1,25
8
16
42
32
20,0
3,91 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Surface mounting plate
Type: Surface mounting plate for clevis
Material: Steel
Straight clevis
Type: Straight clevis for use with a male clevis
Material: Steel
Right angled mounting plate
Type: Right angled mounting plate for clevis
Material: Steel
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
| CLM-10| CLM-12| CLM-16| CLM-4| CLM-5| CLM-6| CLM-8
CLM
https://shop.hpceurope.com/pdf/frPDFauto/CLM.pdf
https://shop.hpceurope.com/docTech/an/TechChapeEtTourillon.pdf