l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Locking systems
Toggle latches and accessories
Adjustable latch clamp with strike plate
Photographs are not contractual
Photographs are not contractual
CAD files
Adjustable latch clamp with strike plate
- Stroke Stroke from 77,3mm to 83mm
Product datasheet
From
6,13 €
(excl VAT)
Discount
Qty
+1
+10
+20
+50
Disc.
List
-3%
-5 %
on request
Reset filters
Part n°
A
B
Material
Finish
Weight (g)
-
-
CAD
Price (excl VAT)
Stock
Order
SRG20-77-83
77,3 à 83
20
Acier / Steel
Zingué / Galvanised
46
6,13 €
1
SRG20-77-83/SS
77,3 à 83
20
Inox 304 / Stainless steel 304
Brut / Natural
46
10,77 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Rubber latch clamp with strike plate
Type: Lockable
Latch clamp with lock
Type: Lockable
Spring loaded toggle latch
Serie: Standard (GP75)
Material: Stainless steel
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
| SRG20-77-83| SRG20-77-83/SS
SRG
https://shop.hpceurope.com/pdf/frPDFauto/SRG.pdf