Home SHOP Conveyors and housing BrushesBrushes Modular cylindrical brush

Modular cylindrical brush

- Material PBT polyester bristles
- Application Washing


- Suitable for washing products

- Brushes can be attached together to form longer brushes

- Materials:

Bristles: blue PBT polyester

Body: polypropylene

Stitching wire: stainless steel 316L

- Bristle diameter 0.50 mm

- Bristle height 50 mm


Advantages

- Does not collect moisture

- Bristles resist up to 120°C

- Recommended for use in food industries


Accessory

- Driving collar BCM-T
From 39,44 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BCM58-155M/PBT   45,91 € 1
BCM58-155B/PBT   39,44 € 1
BCM78-180M/PBT   52,24 € 1
BCM78-180B/PBT   45,05 € 1
BCM108-210M/PBT   62,90 € 1
BCM108-210H/PBT   54,98 € 1
BCM30-130M/PBT   55,70 € 2
THE RANGE
LINKED PRODUCTS
Driving collar
Type: Driving collar

Brush
Material: stainless steel

Brush
Material: steel

Brush
Material: brass

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BCM58-155M/PBT| BCM58-155B/PBT| BCM78-180M/PBT| BCM78-180B/PBT| BCM108-210M/PBT| BCM108-210H/PBT| BCM30-130M/PBT
BCM
https://shop.hpceurope.com/pdf/frPDFauto/BCM_MPBT.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..