Home SHOP Conveyors and housing Machine tool partsWorkbench presses Manual workbench press

Manual workbench press

- Capacity Force up to 600kg
- Type Rack press

Rack press

- Rack press

- The force is linear and constant over

the full stroke.

- The ram is prevented from turning

- Free height is adjustable

- Stroke adjusts via a screw

- Quick and easy to install


Applications

- This model is particularly robust and is

frequently used for the assembly of parts,

simple bending tasks and various fastening

operations


Options

- 5 digit counter with reset button

- Accessories- see accessory page
From 1 178,13 € (excl VAT)
Discount
Qty +1  +2 
Disc.List on request 
Part n° CAD Price (excl VAT) Stock Order
PRES-4HR-CPT   1 558,92 € 1
PRES-4HR   1 178,13 € 1
THE RANGE
LINKED PRODUCTS
Manual workbench press accessory for PRES-3HR end PRES-4HR
Type: Micrometric adjustment (0.02mm)

Manual workbench press accessory for PRES-3HR end PRES-4HR
Type: Set of slot nuts for T profile slots

Flanged drill bushing
Material: Steel
Type: Cylindrical
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRES-4HR-CPT| PRES-4HR
PRES
https://shop.hpceurope.com/pdf/frPDFauto/PRES4HR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..